Download document () of 20

BSF-080G-NH110-B

Eaton Bussmann series Fuse-link, high speed, 80 A, DC 1000 V, NH1, 40 x 53 x 135, gBat, IEC, dual indicator, bolted connection

General Specifications

Product Name
Eaton Bussmann series NH battery storage fuse
Catalog Number
BSF-080G-NH110-B
EAN
5027590529921
Product Length/Depth
135 mm
Product Height
53 mm
Product Width
40 mm
Product Weight
407 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-7

Product specifications

Amperage Rating
80 A
Breaking capacity
100 kA
Fuse indicator
Combination fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
gBat (battery protection)
Voltage type
DC
Fuse size
NH1
Rated voltage DC
1000 V
Center-to-center distance of connections
111 mm
Current type
DC
Mounting dimension
M8
Class
Class gBat
Clearing (I2T)
5760
Watt losses
6 W
Pre arc (I2T)
640
Color
White
Interrupt rating
100 kAIC
Fitted with:
Bolted blade
Connection
Bolted blade end x bolted blade end
Construction size
Other
Material
Ceramic
Mounting method
Bolted tag
Voltage rating
1000 Vdc
Application
Battery storage
Fuse type
BSF-NH-B
Fuse system (according to IEC 60269)
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.