Download document () of 20

BSF-315G-NH310

Eaton Bussmann series Fuse-link, high speed, 315 A, DC 1000 V, NH3, 71 x 76 x 150, gBat, IEC, dual indicator, blade connection, live gripping lugs

General Specifications

Product Name
Eaton Bussmann series NH battery storage fuse
Catalog Number
BSF-315G-NH310
EAN
5027590530163
Product Length/Depth
150 mm
Product Height
86 mm
Product Width
71.2 mm
Product Weight
1097 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-7

Product specifications

Amperage Rating
315 A
Accessories
170H0236 and 170H0238 microswitches
Breaking capacity
100 kA
Fuse indicator
Combination fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
gBat (battery protection)
Voltage type
DC
Fuse size
NH3
Rated voltage DC
1000 V
Current type
DC
Class
Class gBat
Clearing (I2T)
260000
Watt losses
18 W
Pre arc (I2T)
32000
Suitable for
SD3-D-PV NH Fuse base
Color
White
Interrupt rating
100 kAIC
Fitted with:
Knife blade
Connection
Blade end
Construction size
Other
Material
Ceramic
Voltage rating
1000 Vdc
Application
Battery storage
Fuse type
BSF-NH
Fuse system (according to IEC 60269)
Fuse system A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.