Photo is representative
Download
Eaton Crouse-Hinds series Condulet B mogul conduit body, Feraloy iron alloy, T shape, SnapPack gasket and cover, 1-1/4"
Product Name |
Eaton Crouse-Hinds series Condulet B mogul conduit body
|
Catalog Number |
BT4 CG
|
UPC |
662276471665
|
Product Length/Depth |
9.56 in
|
Product Height |
3.16 in
|
Product Width |
2.31 in
|
Product Weight |
5.47 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Special features |
SnapPack gasket and cover
|
Material |
Feraloy iron alloy
|
Trade size |
1-1/4"
|
Shape |
T
|