Photo is representative
Download
Eaton B-Line series Vibra-Clamp vibration and cushion clamp, 1.22" H x 0.49" L x 1.25" W, Yellow zinc chromate, 400 Lbs load cap
| Product Name |
Eaton B-Line series Vibra-Clamp vibration and cushion clamp
|
| Catalog Number |
BVT025YZN
|
| UPC |
781011580100
|
| Product Length/Depth |
0.49 in
|
| Product Height |
1.22 in
|
| Product Width |
1.25 in
|
| Product Weight |
0.11 lb
|
| Certifications |
Not Applicable
|
| Load capacity |
400 lbs
|
| Special features |
Dampens vibration noise
|
| Type |
Vibra-clamp
|
| Material |
Yellow zinc chromate
|