Download document () of 20

C14G1

Eaton Bussmann series low voltage 14 x 51 mm cylindrical/ferrule fuse, rated at 690 Volts AC, 1 Amps, 80 kA Breaking capacity, class gG/gL, without indicator, compatible with a CH14 Modular fuse holder

General Specifications

Product Name
Eaton Bussmann series low voltage cylindrical fuse
Catalog Number
C14G1
EAN
5027590493772
UPC
051712667272
Product Length/Depth
51 mm
Product Height
14.3 mm
Product Width
14.3 mm
Product Weight
20.3 g
Compliances
CE Marked
GoST-R
RoHS Compliant
Certifications
IEC 60269

Product specifications

Amperage Rating
1 A
Fuse size
14 x 51 mm
Current type
AC
Breaking capacity
80 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Rated voltage AC
690 V
Class
Class C gL/gG
Fuse type
C14G
Utilization category
gG (cable protection/equipment protection)
Fuse indicator
Other
Watt losses
3.9 W
Connection
Ferrule end x ferrule end
Construction size
14 mm x 51 mm
Fuse shape
Cylindrical
Voltage type
AC
Suitable for
CH14 Modular fuse holder
Material
Ceramic
Mounting method
14 x 51 mm CH Modular fuse holder
Release characteristic
Other
Quantity
10
Voltage rating
690 V
Type
fuse
Application
  • for industrial applications
  • for general purpose use

Export product specification