Download document () of 20

C14NL
Model code: SOLID NEUTRAL LINK 14X51

Eaton's Bussmann series Neutral link fitted in a CH14 modular fuse holder

General Specifications

Product Name
Eaton Bussmann series low voltage cylindrical fuse holder
Catalog Number
C14NL
EAN
5027590495035
UPC
051712589925
Product Length/Depth
51 mm
Product Height
14.3 mm
Product Width
14.3 mm
Product Weight
10.5 g
Compliances
Contact factory
RoHS Compliant
Model Code
SOLID NEUTRAL LINK 14X51

Product specifications

Accessory/spare part type
Other
Fuse indicator
Non-indicating
Construction size
Other
Quantity
10
Size
14 x 51 mm
Type
fuse accessory
Application
for size 14 x 51 mm fuse holder

Export product specification