Eaton Bussmann series low voltage 22 x 58 mm cylindrical/ferrule fuse, rated at 690 Volts AC, 50 Amps, 80 kA Breaking capacity, class gG/gL, with striker, compatible with a CH22 Modular fuse holder
Product Name |
Eaton Bussmann series low voltage cylindrical fuse
|
Catalog Number |
C22G50S
|
EAN |
5027590495509
|
UPC |
051712668507
|
Product Length/Depth |
58 mm
|
Product Height |
22 mm
|
Product Width |
22 mm
|
Product Weight |
55.3 g
|
Compliances |
RoHS Compliant
CE Marked |
Certifications |
IEC 60269
|
Amperage Rating |
50 A
|
Fitted with: |
Striker
|
Fuse size |
22 x 58 mm
|
Current type |
AC
|
Breaking capacity |
80 kA
|
Frequency rating - max |
62 Hz
|
Frequency rating - min |
45 Hz
|
Rated voltage AC |
690 V
|
Class |
Class C gL/gG
|
Fuse type |
C22G
|
Utilization category |
gG (cable protection/equipment protection)
|
Fuse indicator |
Top fuse status indicator
|
Watt losses |
5.5 W
|
Connection |
Ferrule end x ferrule end
|
Construction size |
22 mm x 58 mm
|
Fuse shape |
Cylindrical
|
Voltage type |
AC
|
Suitable for |
CH22 Modular fuse holder
|
Material |
Ceramic
|
Mounting method |
22 x 58 mm CH Modular fuse holder
|
Release characteristic |
Other
|
Quantity |
10
|
Voltage rating |
690 V
|
Type |
Fuse
|
Special features |
Striker
|
Application |
|