Eaton Bussmann series low voltage 22 x 58 mm cylindrical/ferrule fuse, rated at 690 Volts AC, 12 Amps, 80 kA Breaking capacity, class aM, without indicator, compatible with a CH22 Modular fuse holder
Product Name |
Eaton Bussmann series low voltage cylindrical fuse
|
Catalog Number |
C22M12
|
EAN |
5027590495660
|
UPC |
051712667456
|
Product Length/Depth |
58 mm
|
Product Height |
22.2 mm
|
Product Width |
22.2 mm
|
Product Weight |
53.3 g
|
Compliances |
CE Marked
GoST-R RoHS Compliant |
Certifications |
IEC 60269
|
Amperage Rating |
12 A
|
Fuse size |
22 x 58 mm
|
Current type |
AC
|
Breaking capacity |
80 kA
|
Frequency rating - max |
62 Hz
|
Frequency rating - min |
45 Hz
|
Rated voltage AC |
690 V
|
Class |
Class aM
|
Fuse type |
C22M
|
Utilization category |
aM (switchgear protection)
|
Fuse indicator |
Other
|
Watt losses |
0.83 W
|
Connection |
Ferrule end x ferrule end
|
Construction size |
22 mm x 58 mm
|
Fuse shape |
Cylindrical
|
Voltage type |
AC
|
Suitable for |
CH22 Modular fuse holder
|
Material |
Ceramic
|
Mounting method |
22 x 58 mm CH Modular fuse holder
|
Release characteristic |
Other
|
Quantity |
10
|
Voltage rating |
690 V
|
Type |
fuse
|
Application |
|