Download document () of 20

C22M80S
Model code: CYL FUSE >STR >22 x 58 80A AM 500V AC

Eaton Bussmann series low voltage 22 x 58 mm cylindrical/ferrule fuse, rated at 500 Volts AC, 80Amps,120 kA Breaking capacity, class aM, with striker, compatible with a CH22 Modular fuse holder

General Specifications

Product Name
Eaton Bussmann series low voltage cylindrical fuse
Catalog Number
C22M80S
EAN
5027590495936
UPC
051712666862
Product Length/Depth
58 mm
Product Height
22 mm
Product Width
22 mm
Product Weight
53.4 g
Compliances
RoHS Compliant
CE Marked
Certifications
IEC 60269
Model Code
CYL FUSE >STR >22 x 58 80A AM 500V AC

Product specifications

Amperage Rating
80 A
Fitted with:
Striker
Fuse size
22 x 58 mm
Current type
AC
Breaking capacity
120 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Rated voltage AC
500 V
Class
Class aM
Fuse type
C22M
Utilization category
aM (switchgear protection)
Fuse indicator
Top fuse status indicator
Watt losses
5.86 W
Connection
Ferrule end x ferrule end
Construction size
22 mm x 58 mm
Fuse shape
Cylindrical
Voltage type
AC
Suitable for
CH22 Modular fuse holder
Material
Ceramic
Mounting method
22 x 58 mm CH Modular fuse holder
Release characteristic
Other
Quantity
10
Voltage rating
500 V
Type
fuse
Special features
Striker
Application
  • for industrial applications
  • for general purpose use

Export product specification