Download document () of 20

C3030

Eaton Bussmann series low voltage british standard fuse, 30A, AC 240 V, 13 x 29 mm

General Specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
C3030
EAN
5027590495950
Product Length/Depth
29 mm
Product Height
12.7 mm
Product Width
12.7 mm
Product Weight
209.8 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269

Product specifications

Amperage Rating
30 A
Current type
AC
Breaking capacity
16.5 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Rated voltage AC
240 V
Fuse type
Consumer unit
Utilization category
gG (cable protection/equipment protection)
Fuse indicator
Other
Watt losses
3 W
Connection
Ferrule end x ferrule end
Construction
BS1361
Construction size
13 x 29 mm
Fuse shape
Cylindrical
Voltage type
AC
Material
Ceramic
Release characteristic
Other
Voltage rating
240 V
Type
fuse
Application
consumer unit

Export product specification