Download document () of 20

C30FBS

Eaton Bussmann series low voltage British standard fuse holder, Front/Back connection, 30A, fuse accessory

General Specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
C30FBS
EAN
5027590495974
UPC
051712551359
Product Length/Depth
6.731 mm
Product Height
26.416 mm
Product Width
93.98 mm
Product Weight
120.20188 g
Compliances
Contact factory

Product specifications

Amperage Rating
30 A
Voltage rating
600 V
Type
fuse accessory
Special features
Front/Back connection
Application
general industrial applications

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.