Download document () of 20

CAP751474

Eaton Crouse-Hinds series Capri adaptor, End 1: PG 42, End 2: M50 Metric, Male, Female, Non-insulated, Brass, Electroless nickel plating

General Specifications

Product Name
Eaton's Crouse-Hinds series Capri adaptor
Catalog Number
CAP751474
EAN
3589357514745
Product Length/Depth
14.5 mm
Product Height
63.8 mm
Product Width
58 mm
Product Weight
53 g

Product specifications

Type
Standard
Material
Brass
End 1 Size
PG 42
End 1 Type
PG
End 2 Size
M50
End 2 Type
Metric
Gender end 1
Male
Gender end 2
Female
Insulator
Non-insulated
Plating
Electroless nickel
Shape
Standard

Export product specification