Download document () of 20

CBLIN16EU

Eaton 9PX Accessories, Cable, Input power cord 16A EU

General Specifications

Product Name
Eaton 9PX Accessories Cable
Catalog Number
CBLIN16EU
EAN
3553340662317
Product Length/Depth
200 mm
Product Height
70 mm
Product Width
70 mm
Product Weight
0.2 kg
Compliances
Contact Manufacturer
Certifications
Contact Manufacturer

Product specifications

Rack mounting kit
No
Type of Accessory
Cable set

Export product specification