Download document () of 20

CCP2-1-30CF

Eaton Bussmann series CCP UL98 fusible disconnect, Finger Safe, Lock-On provision, 600 Vac, 125 Vdc, 225A, UL98 fusible disconnect, Three-pole, 200 kA - CCP2-1-30CF

General Specifications

Product Name
Eaton Bussmann series CCP UL98 fusible disconnect
Catalog Number
CCP2-1-30CF
UPC
051712709248
Product Length/Depth
4.5 in
Product Height
3 in
Product Width
1 in
Product Weight
3.7 lb
Certifications
UL 98

Product specifications

Special features
Finger Safe, 1/4" LOTO
Type
UL98 fusible disconnect
Amperage Rating
30A
Fuse type
CUBEFuse
Number of poles
Single-pole
Voltage rating
347 Vac, 125 Vdc
Frequency rating
50/60 Hz
Application
Fused Disconnect Switch
Short-circuit rating
200 kA
Suitable for fuses
TCF6 to TCF30
TCF1RN to TCF30RN
FCF1RN to FCF30RN

Export product specification