Download document () of 20

CCP2-3-100CF

Eaton Bussmann series CCP UL98 fusible disconnect, 600 Vac, 125 Vdc, 100A, UL98 fusible disconnect, Three-pole, 60 Hz, CUBEFuse, 200 - CCP2-3-100CF

General Specifications

Product Name
Eaton Bussmann series CCP UL98 fusible disconnect
Catalog Number
CCP2-3-100CF
UPC
051712709323
Product Length/Depth
5.8 in
Product Height
3.6 in
Product Width
3 in
Product Weight
1.56 lb
Compliances
RoHS Compliant
Certifications
UL 98

Product specifications

Special features
Finger Safe, 1/4" LOTO
Type
UL98 fusible disconnect
Amperage Rating
100A
Fuse type
CUBEFuse
Number of poles
Three-pole
Voltage rating
600 Vac, 125 Vdc
Frequency rating
50/60 Hz
Application
Fused Disconnect Switch
Short-circuit rating
200
Suitable for fuses
TCF6 to TCF100
TCF1RN to TCF100RN
FCF1RN to FCF100RN

Export product specification