Download document () of 20

CCP2-H4X-R1

Eaton Bussmann series CCP/CCD handle, CCP2 Handle, Selector Red

General Specifications

Product Name
Eaton Bussmann series CCP/CCD handle
Catalog Number
CCP2-H4X-R1
UPC
051712705318
Product Length/Depth
3.5 in
Product Height
8.1 in
Product Width
3 in
Product Weight
0.9 lb
Compliances
RoHS Compliant
Certifications
Contact Manufacturer

Product specifications

Type
Accessory

Export product specification