Download document () of 20
We make what matters work

CCP2-H4X-R4L

Eaton Bussmann series CCP front mechanism disconnect, 200A & 400A,NEMA 1, 4X, 12

General Specifications

Product Name
Eaton Bussmann series CCP/CCD handle
Catalog Number
CCP2-H4X-R4L
UPC
051712705448
Product Length/Depth
7 in
Product Height
3.25 in
Product Width
3.25 in
Product Weight
1.4 lb
Certifications
Contact Manufacturer

Product specifications

Special features
Used with 200A & 400A CCP2
Type
Handle
Amperage Rating
200A, 400A
Application
CCP2
Degree of protection
NEMA 1
NEMA 4X
NEMA 12

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.