
Eaton Bussmann series CCP UL98 fusible disconnect, Used with 225A CCP2, UL98 fusible disconnect - CCP2-MW2-6
Product Name |
Eaton Bussmann series CCP UL98 fusible disconnect
|
Catalog Number |
CCP2-MW2-6
|
UPC |
051712705080
|
Product Length/Depth |
2.9 in
|
Product Height |
3.7 in
|
Product Width |
0.3 in
|
Product Weight |
1 lb
|
Compliances |
Not Applicable
RoHS Compliant |
Certifications |
Contact Manufacturer
|
Special features |
Used with 225A CCP2
|
Type |
UL98 fusible disconnect
|