
Eaton Bussmann series CCP/CCD shaft, Accessory - CCP2-SH1-290
Product Name |
Eaton Bussmann series CCP/CCD shaft
|
Catalog Number |
CCP2-SH1-290
|
UPC |
051712712927
|
Product Length/Depth |
3.9 in
|
Product Height |
9.5 in
|
Product Width |
4 in
|
Product Weight |
0.45 lb
|
Compliances |
RoHS Compliant
|
Certifications |
Contact Manufacturer
|
Type |
Accessory
|