Photo is representative
Download
Eaton Bussmann series CCPB UL98 fusible disconnect, Finger Safe, Lock-On provision, 600 Vac, 125 Vdc, 225A, UL98 fusible disconnect, Three-pole, 200 kA - CCP2B-2-20CF
| Product Name |
Eaton Bussmann series CCPB UL98 fusible disconnect
|
| Catalog Number |
CCP2B-2-20CF
|
| UPC |
051712709378
|
| Product Length/Depth |
2.7 in
|
| Product Height |
3.9 in
|
| Product Width |
3 in
|
| Product Weight |
3.7 lb
|
| Compliances |
CCC Marked
|
| Special features |
Finger Safe, Lock-On provision
|
| Type |
UL98 fusible disconnect
|
| Amperage Rating |
225 A
|
| Number of poles |
Three-pole
|
| Voltage rating |
600 Vac, 125 Vdc
|
| Short-circuit rating |
200 kAIC
|