Download document () of 20

CEX-133-B12-333PN

Eaton Crouse-Hinds series Roughneck CEX cable mounted plug with cable gland, 18A, Eex d gland, Unarmoured, Male, Silver plated copper contacts, #16 AWG, Crimp, Pin, 13.5 - 20.5 inner sheath, 18.0 - 27.5 outer sheath, 12 shell, 4 contacts

General Specifications

Product Name
Eaton Crouse-Hinds series Roughneck CEX cable mounted plug with cable gland
Catalog Number
CEX-133-B12-333PN
UPC
662276683471
Product Length/Depth
6.57 in
Product Height
1.75 in
Product Width
1.75 in
Product Weight
1.5 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
NEC/CEC
Cable type
Unarmoured
IECEx/ATEX hazardous rating
Zone 1
NEMA Rating
6P
4X
Ingress protection (IP) ratings
IP68
IP66
Amperage Rating
18 A
Contact material
Silver plated copper
Contact type
Pin
Cable hardware
Eex d Gland
Connector gender
Male
Contact size
#16 AWG
Contact termination
Crimp
Inner sheath (min/max)
13.5 - 20.5
Outer sheath (min/max)
18.0 - 27.5
Shell size
12

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.