Download document () of 20

CHPV142IU

Eaton Bussmann series Fuse-holder, high speed, 32 A, DC 1500 V, 14 x 51 mm, 2P, IEC, UL, Neon indicator

General Specifications

Product Name
Eaton Bussmann series photovoltaic fuses holder
Catalog Number
CHPV142IU
EAN
5027590497305
UPC
051712685283
Product Length/Depth
92 mm
Product Height
76 mm
Product Width
54 mm
Product Weight
226.3333333 g
Compliances
CE

Product specifications

Amperage Rating
50 A
Number of poles
Two-pole
Width in number of modular spacings
3
Built-in depth
51.5 mm
Fuse size
14 x 51 mm
Lockable
Yes
Concurrently switching N-neutral
No
Construction size
14 mm x 51 mm
Optical defect indication
Yes
Mounting method
DIN rail
Degree of protection
IP20
Voltage rating
1500 V
Type
Fuse accessory
Application
PV-A14F fuse-links

Export product specification