Fuse accessory, Fuse-holder, low voltage, 100 A, AC 690 V, BS88, 1P, BS, black, fuse-link OSD
Product Name |
Eaton Bussmann series low voltage british standard fuse holder
|
Catalog Number |
CM100F
|
EAN |
5027590497398
|
UPC |
051712839518
|
Product Length/Depth |
60 mm
|
Product Height |
125 mm
|
Product Width |
35.6 mm
|
Product Weight |
219.4 g
|
Compliances |
Contact factory
|
Amperage Rating |
100 A
|
Connection type |
Screwed terminal
|
Features |
Halogen free
|
Number of poles |
Single-pole
|
Voltage rating at AC |
690 V a.c.
|
Fuse type |
OSD
|
Accessories |
63-100BS, 63-100CML, 63-100LSC, NI
|
Color |
Black
|
Bus-mounting type |
Yes
|
Connection |
Front Connected
|
Construction size |
Other
|
Mounting method |
DIN rail
|
Voltage rating |
690 V
|
Type |
fuse accessory
|
Application |
general industrial applications
|
Model |
Camaster
|