Download document () of 20

CMIO353

Eaton Addressable 230Vac relay unit, Addressable, 230V Relay I/O, EN54 Systems

General Specifications

Product Name
Eaton Addressable 230Vac relay unit
Catalog Number
CMIO353
EAN
5018986387997
Product Length/Depth
60 mm
Product Height
129 mm
Product Width
180 mm
Product Weight
0.6 kg
Certifications
CE

Product specifications

Material
Plastic
Color
Clear white
RAL-number
7035
Addressing mode
Soft addressing
Construction material
ABS
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Number of input circuits
1
Number of output circuits
1
Operating temperature - max
60 °C
Operating temperature - min
-10 °C
Operating voltage - max
30 VDC
Operating voltage - min
18.5 VDC
Standby current
310
System topology
Addressable
Product branding
Eaton Cooper
DIN rail compatible
No
Lamp type included
Halogen Free
EN Certification Standards
EN54 Pt17 (Short Circuit Isolator)
EN54 Pt18 (Input/Output Devices)
Cable entry
Top

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.