Download document () of 20
We make what matters work

COMPACT

Eaton i-on intruder alarm panel, 20 zone wireless panel, Grade 2, Eaton Secureconnect enabled.

General Specifications

Product Name
Eaton i-on Compact intruder alarm panel
Catalog Number
COMPACT
EAN
5060096854470
Product Length/Depth
35 mm
Product Height
230 mm
Product Width
160 mm
Product Weight
0.698 kg
Certifications
CE marking

Product specifications

Back-up battery size - max
Custom
Back-up battery quantity
1
Cloud support
Yes
Communications options
On Board Ethernet. Plug on GSM, PSTN
Connection
Radio
Custom outputs
0
Emergency power supply integrated
Yes
EN 50131 Security Grade
2
Integrated dial device
No
Log events
300
Number of bus devices
0
Number of keypads
0
Number of sabotage groups
21
Number of outputs for optical signal generators
0
Occurrence memory
Yes
On Board Outputs (Panel)
0
On Board Outputs (Plug By)
0
Operating voltage
230 V
Out of the box radio zones
20
Out of the box wired zones
0
Power supply size
500mA
Radio connection
Yes
Radio external sounders
2
Radio internal sounders
2
Shunt groups
0
Suitable for bus connection
No
Supports ARD
No
Total capacity zones
20
Users
20
VdS Class
None
Web browser interface
Yes
Wired external sounders
0
Wired internal sounders
0
With power adaptor
No
Number of indicator groups
20

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.