Download document () of 20

CPMV7L-UNV34-S891

Eaton Crouse-Hinds series Champ CPMV LED wall pack, 0.21A, Cool white, Dimmable driver, 3/4" entry, 150-175W equiv, 60 Hz, Diffused glass lens, 7000 lumens, 115 lm/W, Die cast aluminum, Yoke mount, 7x6 distribution, 347-480 Vac, 59W

General Specifications

Product Name
Eaton Crouse-Hinds series Champ CPMV LED wall pack light fixture
Catalog Number
CPMV7L-UNV34-S891
UPC
662276892156
Product Length/Depth
9.16 in
Product Height
12.76 in
Product Width
12.6 in
Product Weight
14 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class III
Class I, Division 2
Class II, Division 1
Lumens
7000
Wattage
59 W
Mounting Method
Yoke
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Color temperature
Cool white
Dimming
Dimmable driver
Entry size
3/4"
Equivalent luminaire
150-175W
Lens material
Diffused glass
Material
Die cast aluminum
Optical distribution
7x6
Power factor
> 0.90
Lumens per watt
115
Amperage Rating
0.21 A
Frequency rating
60 Hz
Voltage rating
347-480 Vac
Lamp type
LED

Export product specification