Download document () of 20

CPS152 201

Eaton Crouse-Hinds series Arktite CPS receptacle assembly, 20A, Dead end, Two-wire, three-pole, Brass contacts, 60 Hz, Style 2, 1 HP, Copper-free alum, Single-gang, Factory sealed, 3/4", Delayed action circuit breaking, 125-250 Vac/18 Vdc

General Specifications

Product Name
Eaton Crouse-Hinds series Arktite CPS receptacle assembly
Catalog Number
CPS152 201
UPC
782274181400
Product Length/Depth
3.5 in
Product Height
6.72 in
Product Width
8 in
Product Weight
6.85 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Special features
Factory sealed
Type
Delayed action circuit breaking
Amperage Rating
20A
Voltage rating
125-250 Vac/18 Vdc
Contact material
Brass
Back box style
Dead end
Configuration
Two-wire, three-pole
Frequency rating
60 Hz
Grounding style
Style 2
Horsepower
1 hp
Material
Copper-free aluminum
Number of gangs
Single-gang
Trade size
3/4"

Export product specification