Download document () of 20

CRC1023CD

Eaton Crouse-Hinds series PowerMate CRC connector, 100A, 0.875-1.906", Two-wire, three-pole, Style 2, Copper-free aluminum, 600 Vac/250 Vdc

General Specifications

Product Name
Eaton Crouse-Hinds series PowerMate CRC connector
Catalog Number
CRC1023CD
UPC
662276276734
Product Length/Depth
11.5 in
Product Height
3.44 in
Product Width
3.44 in
Product Weight
2.2 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Amperage Rating
100A
Voltage rating
600 Vac/250 Vdc
Grounding type
Style 2
Configuration
Two-wire, three-pole
Cable diameter
0.875-1.906"
Material
Copper-free aluminum

Export product specification