| Product Name |
Eaton Tripp Lite series mobile charging cart
|
| Catalog Number |
CSCSTORAGE1
|
| UPC |
037332257116
|
| Product Length/Depth |
28.84 in
|
| Product Height |
43.05 in
|
| Product Width |
26.04 in
|
| Product Weight |
129.52 lb
|
| Compliances |
RoHS
|
| Certifications |
UL Listed
NOM cUL Listed |
| Features |
Flex Center
|
| Color |
Black
|
| Material |
Steel/Wood
|
| Package contents |
|
| Type |
Storage Cart
|
| Input Plug Type |
NEMA 5-15P |
| Input Nominal Voltage |
120 VAC
|
| Product Features |
EMI/RFI Line Noise Protection
Antimicrobial Locking Built-in Cable Management Flow-Through Ventilation Extra Wide UV Sterilization Cord Management 5-15P - NEMA 5-15P RIGHT ANGLE |
| Rack Depth |
Shallow
Mid |
| Product Highlights |
External NEMA 5-15R outlets provide power to devices, such as a laptop or projector
2-year limited warranty (Worldwide) Laminated wood-grain top serves as a smooth surface for writing or holding peripherals Vented side panels and doors allow flow-through ventilation to prevent overheating Steel enclosure locks with included keys to discourage theft, damage and tampering 10 ft. cord with NEMA 5-15P plug allows great flexibility in reaching AC outlets |
| Charging Form Factor |
Direct plug-in
Mobile cart |
| Rack Height |
0U
|
| Voltage Rating |
120 VAC
|
| Lock |
Key
|
| Application |
|
| Number Of Shelves |
3
|
| Input Frequency |
60
|
| Functions |
Secure
Charge |
| Grounding Details |
No
|
| Slots |
3
|
| Slot Dimensions |
11.0 x 23.36 x 22.90
|
| Input Cord Length |
10 ft
|
| Input Connection |
5-15P - NEMA 5-15P RIGHT ANGLE
|
| Material Of Construction |
Steel/Wood
|