Download document () of 20
We make what matters work

CSHANDLEKIT2

Mobile Cart Conversion Kit with Handle, Casters and Power Cord Manager for 16-Device AC and USB Charging Stations

General Specifications

Product Name
Eaton Tripp Lite series mobile conversion kit
Catalog Number
CSHANDLEKIT2
UPC
037332196385
Product Length/Depth
21 in
Product Height
4.4 in
Product Width
18.6 in
Product Weight
18.9 lb
Warranty
5 year limited
Compliances
RoHS

Product specifications

Accessory Class
Charging station accessories
Features
Flex Center
Color
Black
Package contents
(2) Caster-mounting brackets
Power cord manager
(2) Handle-mounting brackets
(4) Non-marking casters, 4 in.
(16) M6 screws
Owner's manual
(12) M5 screws
(16) M6 locking washers
(12) M5 locking washers
Reversible handle
(16) M6 flat washers
Product Highlights
Supports maximum load capacity of 350 lbs (158.8 kgs)
Converts a 16-device charging station into a mobile cart
Includes 4 swivel/locking casters
Includes reversible handle and power cord manager
5-year limited warranty (Worldwide)
Comes with all necessary installation hardware
Accessory Type
Mobile cart kit

Export product specification