Download document () of 20
We make what matters work

CSM02479

CSM02479,MATSN-1600/630/4HⅢ-EN

General Specifications

Product Name
Eaton MATSN automatic transfer switch
Catalog Number
CSM02479
EAN
6954871010979
Product Length/Depth
298.5 m
Product Height
730 m
Product Width
603 m
Product Weight
90 kg
Certifications
CE

Product specifications

Nominal input voltage
400 V
Frequency rating
50/60 Hz
Input voltage - min
400 V
Nominal input current shore
4000 A
Transfer time switch on - min
75 ms
Transfer time switch on - max
75 ms
Ambient temperature - min
-20 °C
Ambient temperature - max
55 °C
Fitted with:
With LED indication

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.