Download document () of 20
We make what matters work

CTX01-18408-R

IND, 95NH, 20 APK 2P SMT, CTX01-18408-R

General Specifications

Product Name
Eaton Econo-pac (EP) inductor
Catalog Number
CTX01-18408-R
UPC
051712543118
Product Length/Depth
5.85 mm
Product Height
4.73 mm
Product Width
5.1 mm
Product Weight
0.8 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Package Quantity
1000
Contact configuration
Two-pin

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us