Download document () of 20
We make what matters work

CTX01-19603-R

Eaton custom designs inductor, 0.375 uH, 16 A Irms, 52 A ISAT, 1.3 mΩ resistance, SMT mounting, Ferrite, 4-pins, 600 qty.

General Specifications

Product Name
Eaton Econo-pac (EP) inductor
Catalog Number
CTX01-19603-R
UPC
051712687256
Product Length/Depth
15.1 mm
Product Height
6.6 mm
Product Width
8.6 mm
Product Weight
3.23 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
16 A
ISAT
52 A
Package Quantity
600
Material
Ferrite
Contact configuration
Four-pin
Temperature rating
-40 to 125 °C
Resistance
1.3 mΩ
Series
Custom designs

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us