Download document () of 20
We make what matters work

CTX1-4P-R

Eaton Econo-pac (EP) inductor, 1.1 uH, 5.9 A Irms, 8 mΩ resistance, SMT mounting, 4-pins, 600 qty.

General Specifications

Product Name
Eaton Econo-pac (EP) inductor
Catalog Number
CTX1-4P-R
EAN
5027590110389
UPC
051712885126
Product Length/Depth
0.45 in
Product Height
0.25 in
Product Width
0.45 in
Product Weight
0.0032 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
5.9 A
Package Quantity
600
Contact configuration
Four-pin
Temperature rating
-40 to 125 °C
Resistance
8 mΩ
Series
Econo-pac (EP)

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us