Download document () of 20
We make what matters work

CTX10-5-52M-R

IND,LCPI,10UH, 8.7A HDR M, CTX10-5-52M-R

General Specifications

Product Name
Eaton Econo-pac (EP) inductor
Catalog Number
CTX10-5-52M-R
EAN
5027590241700
UPC
051712885386
Product Length/Depth
31 mm
Product Height
22.7 mm
Product Width
16 mm
Product Weight
1 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
THT
IRMS
8.7 A
Contact configuration
Four-pin
Resistance
10.4 mΩ

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us