Download document () of 20
We make what matters work

CTX20-5-52-R

IND, LCPI, 20uH, 9.3A Vertical Self leaded

General Specifications

Product Name
Eaton Econo-pac (EP) inductor
Catalog Number
CTX20-5-52-R
EAN
5027590241915
UPC
051712886352
Product Length/Depth
24.511 mm
Product Height
24.511 mm
Product Width
18.8976 mm
Product Weight
21.772435 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
THT
IRMS
7.8 A
Contact configuration
Two-pin
Resistance
26 mΩ

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us