Download document () of 20
We make what matters work

DR1040-5R2-R

Eaton DR1040 inductor, 5.2 uH, 5.4 A Irms, 5.5 A ISAT, 17 mΩ resistance, SMT mounting, Ferrite, 2-pins, 850 qty.

General Specifications

Product Name
Eaton DR1040 inductor
Catalog Number
DR1040-5R2-R
UPC
051712829069
Product Length/Depth
10.5 mm
Product Height
4 mm
Product Width
10.3 mm
Product Weight
1.79 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
5.4 A
ISAT
5.5 A
Package Quantity
850
Material
Ferrite
Automotive grade
No
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
17 mΩ
Terminals
10.0x10.0x4.0mm
Series
DR1040

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us