Download document () of 20

DRA124-220-R

Eaton DRA inductor, 23 uH, 2.44 A Irms, 4.16 A ISAT, 83 mΩ resistance, SMT mounting, Ferrite, 2-pins, 750 qty.

General Specifications

Product Name
Eaton DRA inductor
Catalog Number
DRA124-220-R
UPC
051712828338
Product Length/Depth
12.5 mm
Product Height
4.5 mm
Product Width
12.5 mm
Product Weight
2.31 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
2.44 A
ISAT
4.16 A
Package Quantity
750
Material
Ferrite
Automotive grade
Yes
Contact configuration
Two-pads
Temperature rating
-40 to 165 °C
Resistance
83 mΩ
Size
12.5x12.5x4.5
Terminals
2 Pads
Series
DRA124

Export product specification