Download document () of 20
We make what matters work

DRAQ127-220-R

Eaton DRAQ inductor, 22 uH, 1.99 A Irms, 3.79 A ISAT, 96 mΩ resistance, SMT mounting, Ferrite, 4-pins, 350 qty.

General Specifications

Product Name
Eaton DRAQ inductor
Catalog Number
DRAQ127-220-R
UPC
051712234696
Product Length/Depth
12.5 mm
Product Height
8 mm
Product Width
12.5 mm
Product Weight
4.42 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
1.99 A
ISAT
3.79 A
Package Quantity
350
Material
Ferrite
Automotive grade
Yes
Contact configuration
Four-pads
Temperature rating
-40 to 165 °C
Resistance
0.047 Ω
Size
12.5x12.5x8.0
Terminals
4 Pads
Series
DRAQ127

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us