Download document () of 20
We make what matters work

DRAQ75-8R5-R

IND DRAQ75 8.5uH SMT SHLD

General Specifications

Product Name
Eaton DRAQ inductor
Catalog Number
DRAQ75-8R5-R
UPC
051712002783
Product Length/Depth
7.6 mm
Product Height
4.5 mm
Product Width
7.6 mm
Product Weight
0.775 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
1.79 A
ISAT
1.59 A
Package Quantity
1100
Material
Ferrite
Automotive grade
Yes
Contact configuration
Four-pads
Temperature rating
-40 to 165 °C
Resistance
0.049 Ω
Size
7.6x7.6x4.5
Terminals
4 Pads
Series
DRAQ75

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us