Download document () of 20

DS415

Eaton Crouse-Hinds series EDS snap switch cover, 20A, Feraloy iron alloy, Used with EDS series snap switch control stations, Blank nameplate

General Specifications

Product Name
Eaton Crouse-Hinds series EDS snap switch cover
Catalog Number
DS415
UPC
782274775593
Product Length/Depth
5.09 in
Product Height
2 in
Product Width
3.5 in
Product Weight
2.3 lb

Product specifications

Area classification
Hazardous/Classified Locations
Amperage Rating
20A
Material
Feraloy iron alloy
Type
Blank nameplate
Used with
EDS series snap switch control stations

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.