Download document () of 20

DT222URKPS

Eaton general duty double-throw safety switch, 60 A, Compact design, NEMA 3R, Painted galvanized steel, Rainproof, Non-fusible, Two-pole, Two-wire, 240 Vac - 250Vdc

General Specifications

Product Name
Eaton general duty double-throw safety switch
Catalog Number
DT222URKPS
UPC
782114224373
Product Length/Depth
9.88 in
Product Height
24.63 in
Product Width
11.94 in
Product Weight
34 lb
Certifications
UL Listed
Catalog Notes
Suitable for service entrance use with a neutral kit installed

Product specifications

Type
General duty, double-throw
Amperage Rating
60A
Number of poles
Two-pole
Voltage rating
240 Vac, 250 Vdc
Design
Compact design
Enclosure
NEMA 3R
Enclosure material
Painted galvanized steel, rainproof
Fuse configuration
Non-fusible
Number of wires
2

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.