Photo is representative
Download
Eaton Crouse-Hinds series Roughneck E1049 plug, Up to 898A continuous, 535 kcmil, Black, Hexagon crimp or solder, Copper contacts, Female, Rubber, 1000 Vac/dc
Product Name |
Eaton Crouse-Hinds series Roughneck E1049 plug
|
Catalog Number |
E1049-50
|
UPC |
662275136503
|
Product Length/Depth |
8.5 in
|
Product Height |
3 in
|
Product Width |
3 in
|
Product Weight |
5.5 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
NEMA Rating |
3
|
Amperage Rating |
Up to 898A Continuous
|
Voltage rating |
1000 Vac/dc
|
Contact material |
Copper
|
Cable size |
535 kcmil
|
Connection type |
Hexagon crimp or solder
|
Gender |
Female
|
Material |
Rubber
|
Color |
Black
|