Download document () of 20

E1049X-29

Eaton Crouse-Hinds series Roughneck E1049 plug, Up to 1135A continuous, 777 kcmil, Purple, Hexagon crimp or solder, Copper contacts, Male, Rubber, Zone 2 rated, 1000 Vac/dc

General Specifications

Product Name
Eaton Crouse-Hinds series Roughneck E1049 plug
Catalog Number
E1049X-29
UPC
662275961945
Product Length/Depth
8.5 in
Product Height
2.16 in
Product Width
2.16 in
Product Weight
1 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 2
IECEx/ATEX hazardous rating
Zone 2
NEMA Rating
3R
Ingress protection (IP) ratings
IP54
Special features
Zone 2 rated
Amperage Rating
Up to 1135A Continuous
Voltage rating
1000 Vac/dc
Contact material
Copper
Cable size
777 kcmil
Connection type
Hexagon crimp or solder
Gender
Male
Material
Rubber
Color
Purple

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.