Download document () of 20

E22H3

Eaton E22 pushbutton, Non-metallic Indicating LightHeavy-Duty, Standard actuator, Black, No light unit, NEMA 3, 3R, 4, 4X, 12, 13, Green, Plastic

General Specifications

Product Name
Eaton E22 pushbutton
Catalog Number
E22H3
UPC
782113000206
Product Length/Depth
1.5 in
Product Height
0.5 in
Product Width
1.5 in
Product Weight
0.03 lb
Compliances
CE Marked
Certifications
UL 508
CSA Certified
IEC 947-5-1 MTTA
Lloyd's Register Certified

Product specifications

Type
Non-metallic Heavy-Duty
Bezel
Black
Light unit type
No light unit
Enclosure
NEMA 4X
NEMA 4
NEMA 13
NEMA 3
NEMA 12
NEMA 3R
Series
E22
Actuator
Standard
Style
22.5 mm
Lens color
Green
Lens type
Plastic

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.