Download document () of 20
We make what matters work
To be discontinued

E50H-R

Eaton Wheelock E50/E60 speaker, high fidelity, wall, red, no lettering, 25/70V, indoor

General Specifications

Product Name
Eaton Wheelock E50/E60 speaker
Catalog Number
E50H-R
UPC
786697198632
Product Length/Depth
1.22 in
Product Height
4.97 in
Product Width
4.97 in
Product Weight
1.394 lb
Compliances
Not Applicable

Product specifications

Compliance and standards
ULC
CSFM
UL
FCC
Mounting Method
Wall
Housing color
Red
Housing material
UV stabilized plastic
Frequency range - max
8000 Hz
Frequency range - min
300 Hz
Taps (Selectable)
1/8 watt -2 watts: 1/8, 1/4 , 1/2 , 1 , 2
Lettering
No lettering
Operating Temperature
33.8°F to 120.2°F (0°C to 49°C) & maximum humidity of 93%
Indoor/outdoor
Indoor
Type of speaker
High fidelity
Voltage
70 V
25 V
Application
Sleeping areas
Sound level (dBA)
Up to 87 dB at 10 ft: 73,76,79,82,84

Export product specification