Download document () of 20

EB002SP
Model code: Easy Battery+ product B

Eaton Easy Battery+ Distributed services for battery pack replacement, 72 V, 12 x 6 V / 9 Ah, for EX , Pulsar M , 5PX , 5130 , Evolution S

General Specifications

Product Name
Eaton Easy Battery+ Distributed services battery pack replacement
Catalog Number
EB002SP
EAN
3553340800047
Product Length/Depth
315 mm
Product Height
104 mm
Product Width
215 mm
Product Weight
16.36 kg
Warranty
1 year
Certifications
CE
Model Code
Easy Battery+ product B

Product specifications

Type
Battery Pack
Type of accessory/spare part
Battery/accumulator
Nominal current
9 A
Phase
Single-phase
Voltage rating
72 V
Current/amperage rating
72 VA
Battery quantity
12
Capacity
9 Ah
Battery rating
6 V / 9 Ah
Battery type
VRLA
Accessory/spare part type
Spare part

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.