Download document () of 20
We make what matters work

EB012SP
Model code: Easy Battery+ product L

Eaton Easy Battery+ Distributed services for battery pack replacement, 36 V, 6 x 6 V / 9 Ah, for 5P

General Specifications

Product Name
Eaton Easy Battery+ Distributed services battery pack replacement
Catalog Number
EB012SP
EAN
3553340800146
Product Length/Depth
210 mm
Product Height
37 mm
Product Width
470 mm
Product Weight
9 kg
Warranty
1 year
Certifications
CE
Model Code
Easy Battery+ product L

Product specifications

Type
Battery Pack
Type of accessory/spare part
Battery/accumulator
Nominal current
9 A
Phase
Single-phase
Voltage rating
36 V
Current/amperage rating
36 VA
Battery quantity
6
Capacity
9 Ah
Battery rating
6 V / 9 Ah
Battery type
VRLA
Accessory/spare part type
Spare part

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.