Download document () of 20
We make what matters work

EB013SP
Model code: Easy Battery+ product M

Eaton Easy Battery+ Distributed services for battery pack replacement, 36 V, 3 x 12 V / 9 Ah, for EX

General Specifications

Product Name
Eaton Easy Battery+ Distributed services battery pack replacement
Catalog Number
EB013SP
EAN
3553340800153
Product Length/Depth
155 mm
Product Height
74 mm
Product Width
320 mm
Product Weight
9.2 kg
Warranty
1 year
Certifications
CE
Model Code
Easy Battery+ product M

Product specifications

Type
Battery Pack
Type of accessory/spare part
Battery/accumulator
Nominal current
9 A
Phase
Single-phase
Voltage rating
36 V
Current/amperage rating
36 VA
Battery quantity
3
Capacity
9 Ah
Battery rating
12 V / 9 Ah
Battery type
VRLA
Accessory/spare part type
Spare part

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.