Download document () of 20

EB024SP
Model code: Easy Battery+ product X

Eaton Easy Battery+ Distributed services for battery pack replacement, 24 V, 2 x 12 V / 9 Ah, for 9130 Tower

General Specifications

Product Name
Eaton Easy Battery+ Distributed services battery pack replacement
Catalog Number
EB024SP
EAN
3553340800245
Product Length/Depth
67 mm
Product Height
150 mm
Product Width
192 mm
Product Weight
7.33 kg
Warranty
1 year
Certifications
CE
Model Code
Easy Battery+ product X

Product specifications

Type
Battery Pack
Type of accessory/spare part
Battery/accumulator
Nominal current
9 A
Phase
Single-phase
Voltage rating
24 V
Current/amperage rating
24 VA
Battery quantity
2
Capacity
9 Ah
Battery rating
12 V / 9 Ah
Battery type
VRLA
Accessory/spare part type
Spare part

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.